IESNA:LM-63-2002
[TEST]P1055568
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2594
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1479.3 1467.1 1460.5 1450.5 1435 1414 1390.8 1364.2 1333.3 1300.1
1263.6 1223.7 1180.6 1136.3 1089.8 1042.3 993.6 941.6 889.6 837.6
783.4 730.2 678.2 624 566.5 514.5 459.2 402.7 346.3 291
234.6 183.7 135 88.5 47.6 16.6 0
1479.3 1485.9 1478.2 1463.8 1439.5 1406.3 1370.9 1331 1286.8 1240.3
1187.2 1134.1 1078.8 1020.1 960.4 899.5 837.6 775.6 713.7 650.6
589.7 530 471.3 413.8 358.5 306.5 254.5 211.3 178.1 147.2
117.3 90.7 67.5 46.5 28.8 12.2 0
1479.3 1471.6 1457.2 1425.1 1386.4 1339.9 1287.9 1227 1162.9 1093.2
1021.2 948.2 873 801.1 730.2 661.6 596.4 533.3 474.7 419.3
367.3 324.2 292.1 260 230.1 203.6 178.1 154.9 132.8 111.8
92.9 74.1 57.5 40.9 26.6 12.2 0
1479.3 1472.7 1443.9 1404.1 1353.2 1291.2 1224.8 1149.6 1064.4 977
894 812.1 732.5 658.3 590.8 526.7 466.9 410.5 366.2 335.3
306.5 278.8 248.9 225.7 201.4 180.3 159.3 139.4 120.6 104
86.3 69.7 54.2 38.7 24.3 11.1 0
1479.3 1477.1 1453.9 1407.4 1348.7 1283.5 1208.2 1124.1 1033.4 944.9
857.5 771.2 692.6 619.6 553.2 491.3 434.8 386.1 354.1 324.2
295.4 271.1 243.4 219.1 198.1 177 157.1 138.3 119.5 101.8
85.2 68.6 53.1 38.7 25.4 12.2 0
